Related Products
-
Part No. 11-8318$0.50M8 x 18.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 12259$3.6245 Series 45mm x 90mm End Cap with Molded Push-In Stem
45-4590 is a 45mm x 90mm metric 45 series rectangular T-slot profile with six open T-slots, two on each 90mm face and one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4590 profile is compatible with 45 series fasteners. This profile lends itself to work spaces, machine guards, and displays. The six open T-slots enable access from any direction and are useful for mounting accessories.
45-4590
45mm X 90mm T-Slotted Profile - Six Open T-Slots
45mm X 90mm T-Slotted Profile - Six Open T-Slots
45-4590 is a 45mm x 90mm metric 45 series rectangular T-slot profile with six open T-slots, two on each 90mm face and one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4590 profile is compatible with 45 series fasteners. This profile lends itself to work spaces, machine guards, and displays. The six open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | N/A |
| Moment of Inertia - IX | 104.2072 cm⁴ |
| Moment of Inertia - IY | 25.2637 cm⁴ |
| Surface Area | 12.615 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.1906 per inch |
| Weight | 0.190600 |
45-4590 is a 45mm x 90mm metric 45 series rectangular T-slot profile with six open T-slots, two on each 90mm face and one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4590 profile is compatible with 45 series fasteners. This profile lends itself to work spaces, machine guards, and displays. The six open T-slots enable access from any direction and are useful for mounting accessories.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock N/A Moment of Inertia - IX 104.2072 cm^4 Moment of Inertia - IY 25.2637 cm^4 Surface Area 12.615 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.1906 per inch Weight 0.190600
-
- Description
45-4590 is a 45mm x 90mm metric 45 series rectangular T-slot profile with six open T-slots, two on each 90mm face and one on each 45mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4590 profile is compatible with 45 series fasteners. This profile lends itself to work spaces, machine guards, and displays. The six open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
CAD Files
-

