Related Products
-
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()12015
45 Series Slide-In Tool Hanger
45 Series Slide-In Tool Hanger
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
| ESD Safe | No |
| Series | 45 Series |
| Material | Glass Filled Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Process | Molded |
| A | 21.80mm |
| B | 60.00mm |
| C | 33.00mm |
| D | 10.50mm |
| E | 30.00mm |
| F | 18.00mm |
| G | 4.20mm |
| H | 7.50mm |
| J | No |
| Weight | 0.024000 |
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Glass Filled Nylon Grade PA6 GF30 Finish Matte Process Molded A 21.80mm B 60.00mm C 33.00mm D 10.50mm E 30.00mm F 18.00mm G 4.20mm H 7.50mm J No Weight 0.024000
-
- Description
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-