Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 2015-Plain$2.2910 Series 1" x 1" End Cap with Push-In Fastener
My Wish Lists
()1010-S-Black is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1010-S-Black profile is compatible with all 10 series fasteners. The four open T-slots enable access from any direction and are useful for mounting accessories.
1010-S-Black
1.00” X 1.00” Smooth Surface T-Slotted Profile - Four Open T-Slots
1.00” X 1.00” Smooth Surface T-Slotted Profile - Four Open T-Slots
1010-S-Black is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1010-S-Black profile is compatible with all 10 series fasteners. The four open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6005A – T61 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0463”⁴ |
| Moment of Inertia - IY | 0.0463”⁴ |
| Surface Area | .437Sq. In. |
| Yield Strength | 35,000 psi |
| Modulus of Elasticity | 10,200,000 Lbs / Sq. In. |
| Weight lbs | 0.042400 per inch |
| Weight | 0.042400 |
1010-S-Black is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1010-S-Black profile is compatible with all 10 series fasteners. The four open T-slots enable access from any direction and are useful for mounting accessories.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.0463”^4 Moment of Inertia - IY 0.0463”^4 Surface Area .437Sq. In. Yield Strength 35,000 psi Modulus of Elasticity 10,200,000 Lbs / Sq. In. Weight lbs 0.042400 per inch Weight 0.042400
-
- Description
1010-S-Black is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1010-S-Black profile is compatible with all 10 series fasteners. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers

