Toggle Nav
June 30, 2025

5 Ways to Maximize Output with 80/20 Guarding

5 Ways to Maximize Output with 80/20 Guarding Solutions

Are your guarding systems helping boost productivity across your facility—or are they hindering flexibility and efficiency?

Guarding solutions for robotics and automation, industrial equipment, and material handling systems do much more than keep people away from hazardous areas. The best guarding systems for industrial applications can improve output, reduce downtime, and extend equipment life. If you want to reap the benefits of modular guarding systems in factories and other environments, then you have to get design and integration right.

80/20 Guarding Turns Safety into Productivity

Part safety, part productivity driver, modular guarding systems from 80/20 help your operations run smoothly. They do this by addressing these critical areas:

Preventing Workplace Accidents

Whether your employees are using CNC machines or working alongside automated sorting lines, guarding systems act as physical barriers that keep them safe and far from mechanical hazards, flying debris, unexpected equipment movements, and other operational risks. They ensure safety by:

  • Shielding workers from dangerous machinery and moving parts

  • Providing clear visual cues that define physical boundaries

  • Helping shape workspaces and workflows to keep operations safe

With 80/20 guarding solutions, employees can work confidently and efficiently because they know they’re protected from accidents and injuries. And when they’re protected, your facility experiences less downtime, and workers are absent less often. They can also perform tasks more efficiently with fewer errors, translating to more work being done faster.

Ensuring Compliance with Safety Regulations

Depending on your industry, the type of work your company does, and the equipment being used, there are specific safety standards and regulations that your team must abide by. Proper guarding can help you comply with OSHA and other regulatory requirements, supporting measures like:

  • Machine safety

  • Fall protection

  • Restricted access

  • Lockout/tagout procedures

  • Electrical safety

  • Hazardous material containment

These controls help you not only avoid injuries but also avoid fines and legal issues. They also improve worker productivity by creating an environment where employees can focus on tasks and not potential hazards or safety interruptions.

Protecting Equipment and Property

While guarding systems are often associated with protecting people, they can also protect your equipment and property. For instance, they can shield valuable or sensitive systems from accidental impacts, unauthorized access, and environmental hazards. This improves equipment longevity, reduces downtime, and lowers maintenance costs.

Guards can also be used to secure high-value or delicate equipment and assist with inventory control to prevent loss or damage. Because 80/20 guarding solutions help maintain production flow and reduce costly interruptions, they support uptime, higher productivity, and better throughput.

What Makes 80/20 Guarding Solutions Different?

Not all modular guarding systems and T-slot aluminum fencing systems are created equal. To optimize safety and efficiency, 80/20 guarding solutions are the answer: They’re adaptable, easy to reconfigure, and engineered to last. Here are five reasons why 80/20 offers the best guarding systems for industrial applications.

1. Customizable for Any Application

Your guarding solutions need to align with the tasks at hand. 80/20’s guarding solutions let you tailor barriers and enclosures to specific equipment, processes, or layouts so you can offer protection without interfering with productivity or workflows. For example, a guard can be designed to wrap around a conveyor system or built to enclose a robotic cell while still making safe maintenance possible.

Easy to customize and reconfigure, modular guarding systems can be adapted or expanded whenever your requirements change. These adjustments can be made to T-slot aluminum fencing without welding, cutting, or special tools. As guarding systems are designed and deployed, Employees can even weigh in on what would work best for them. This cultivates a sense of ownership and lets them know they have an important role to play in workplace safety.

2. Seamlessly Integrate Safety Components

The T-slot design makes it easy for your team to mount and reposition safety components as needed. For instance, if employees are working on a production line, you can connect sensors and emergency-stop buttons to T-slot aluminum fencing. If that area later becomes a packing station, you can easily reconfigure and relocate components. No matter what task is being carried out, the right safety measures can be integrated quickly.

3. Lightweight for Fast, Easy Changes

While many guarding systems are heavy and difficult to move, the best guarding systems for industrial applications are made of lightweight, corrosion-resistant aluminum profiles. They’re fast and easy to assemble, disassemble, and modify.

This not only makes it easier for your maintenance team to reconfigure as needed but also reduces the amount of downtime required for changes or repairs. Because 80/20 guarding for manufacturing plants relies on standardized connectors and assembly methods, employees can modify and maintain the systems themselves so they don’t have to wait on help from contractors or other third parties.

4. Scales Alongside Operations 

Investing in modular guarding systems means you have a framework that can be adapted and reused as your needs evolve: Consider it a scalable investment, where you can start small and expand as needed to align with projects, deadlines, budget cycles, and operational priorities.

You’re never locked into a single layout. Just because you built a machine enclosure with your modular guarding system components today doesn’t mean those same components can’t be repurposed as a perimeter guard tomorrow. This minimizes waste and reduces costs. As automation and technology evolve, you can reconfigure your T-slot aluminum fencing to support new workflows, new types of machinery, and innovation in automation and robotics.

Guarding systems don’t always have to be permanent solutions, either. Often, temporary guards are required for short-term projects, one-time events, or maintenance and repair work. 80/20 guarding for manufacturing plants is perfect for this since it can be quickly disassembled, moved, and reconfigured.

5. Rapid Prototyping and Experimentation

When there are several ways to deploy modular guarding systems, 80/20 has tools that enable you to quickly mock up, test, and refine layouts to make sure they’ll support your workflows and equipment as planned.

With resources like the 80/20 CAD File Library and IdeaBuilder, you can experiment with different designs virtually before you commit to one in real life.

80/20 Offers the Best Guarding for Industrial Applications 

No matter what you need from your 80/20 guarding solutions, your ideas are possible with our systems, which flex as your needs change. They offer all the benefits of modular guarding systems in factories while also bringing customization, speed, and simplicity that other options just can’t match.

Learn more about 80/20 guarding solutions.

80/20 Featured Guarding Products