Related Products
- 1.50” x 1.50” Lite T-Slotted Profile - Four Open T-Slots
-
Part No. Mounted PostAs low as $144.4987.50" Yellow Mounting Post with Floor Bracket
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2486
Wire Mesh Panel: 0.256" Thick Steel Mesh, Black
Wire Mesh Panel: 0.256" Thick Steel Mesh, Black
- Cost-effective solution that can be cut to your specific requirements
- Rectangle-shaped openings that provide visibility while meeting machine guard requirements
- Matches framed machined guard mesh panels: PN241082, PN242282, PN243482, PN244682 and PN245882
$4.96
*cut charge of $15.74 will apply unless you order the stock panel size of 57.75" x 92.625"
| ESD Safe | Yes |
| Series | Fractional |
| Color | Black |
| Gauge | 10 |
| Thickness | .256" (6.50mm) |
| Square Dimensions | 2.50" x 1.25" (63.5mm x 31.75mm) |
| Stock Sheet Size | 57.75” x 92.625” (1466.85mm x 2352.68mm) |
| Orientation | Horizontal |
| Weight | 0.639800 |
| Finish | No |
| Material | Powder Coat (RAL9005) |
- Cost-effective solution that can be cut to your specific requirements
- Rectangle-shaped openings that provide visibility while meeting machine guard requirements
- Matches framed machined guard mesh panels: PN241082, PN242282, PN243482, PN244682 and PN245882
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Black Gauge 10 Thickness .256" (6.50mm) Square Dimensions 2.50" x 1.25" (63.5mm x 31.75mm) Stock Sheet Size 57.75” x 92.625” (1466.85mm x 2352.68mm) Orientation Horizontal Weight 0.639800 Finish No Material Powder Coat (RAL9005)
-
- Description
- Cost-effective solution that can be cut to your specific requirements
- Rectangle-shaped openings that provide visibility while meeting machine guard requirements
- Matches framed machined guard mesh panels: PN241082, PN242282, PN243482, PN244682 and PN245882
-
CAD Files


