Related Products
-
Part No. Framed Machine Guard PanelAs low as $120.15Framed Mesh Panels
My Wish Lists
()24900
89.06" Black Guard Post with Control Panel
89.06" Black Guard Post with Control Panel
- Designed for seamless integration with our Ready-Made Machine Guarding System
- Pre-engineered safety guard post with integrated control panel
- Includes a five-switch opening plate for user-selected components, plus a solid plate that securely encloses internal electronics, thru hole in T-Slot machining and a steel floor bracket.
- Constructed from standard 3” x 3” black anodized T-slotted aluminum extrusion (3030-Black)
- Base Plate and mounting hardware are included
- Anchor to ground hardware sold seperately
- Large internal cavity for clean and efficient cable routing
- Designed for seamless integration with our Ready-Made Machine Guarding System
- Pre-engineered safety guard post with integrated control panel
- Includes a five-switch opening plate for user-selected components, plus a solid plate that securely encloses internal electronics, thru hole in T-Slot machining and a steel floor bracket.
- Constructed from standard 3” x 3” black anodized T-slotted aluminum extrusion (3030-Black)
- Base Plate and mounting hardware are included
- Anchor to ground hardware sold seperately
- Large internal cavity for clean and efficient cable routing
| ESD Safe | No |
| Weight | 26.860000 |
| Series | 15 Series |
| Post Description | 3.00" x 3.00" |
| Material | Aluminum |
| Color | Black |
| Finish | Anodize |
| Length | 6.00" (152.4mm) |
| Width | 8.00" (203.2mm) |
| Height | 89.06" (2262.124mm) |
- Designed for seamless integration with our Ready-Made Machine Guarding System
- Pre-engineered safety guard post with integrated control panel
- Includes a five-switch opening plate for user-selected components, plus a solid plate that securely encloses internal electronics, thru hole in T-Slot machining and a steel floor bracket.
- Constructed from standard 3” x 3” black anodized T-slotted aluminum extrusion (3030-Black)
- Base Plate and mounting hardware are included
- Anchor to ground hardware sold seperately
- Large internal cavity for clean and efficient cable routing
Mount to Ready Made Guarding
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 24331 | 3 | Bolt Assembly: 1/4-20 x .5" Silver FHHB with Self-Aligning Slide-in T-Nut with Ball Spring - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Weight 26.860000 Series 15 Series Post Description 3.00" x 3.00" Material Aluminum Color Black Finish Anodize Length 6.00" (152.4mm) Width 8.00" (203.2mm) Height 89.06" (2262.124mm)
-
- Description
- Designed for seamless integration with our Ready-Made Machine Guarding System
- Pre-engineered safety guard post with integrated control panel
- Includes a five-switch opening plate for user-selected components, plus a solid plate that securely encloses internal electronics, thru hole in T-Slot machining and a steel floor bracket.
- Constructed from standard 3” x 3” black anodized T-slotted aluminum extrusion (3030-Black)
- Base Plate and mounting hardware are included
- Anchor to ground hardware sold seperately
- Large internal cavity for clean and efficient cable routing
-
Sugg. Hardware
Mount to Ready Made Guarding
Series Part Number Qty Description 
24331 3 Bolt Assembly: 1/4-20 x .5" Silver FHHB with Self-Aligning Slide-in T-Nut with Ball Spring - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Specification Sheet
-

