Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
22100
Hinge Safety Switch with 5 meter cord length
Hinge Safety Switch with 5 meter cord length
- Actuator-activated safety switches IP69 rated
- Left hand orientation standard with right hand reconfigurable
- The safety switch point is adjustable from 0° to 270°
- Supports a load of 1800 N (180 kg)
- Stainless Steel
- Life: 1 million operations
- Contact function: 2 NC, 1 NO
| ESD Safe | No |
| Weight | 1.430000 |
| Color | Black |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Contact Rating | 24 V DC max |
| Electrical Protection Class | II, protective insulation |
- Actuator-activated safety switches IP69 rated
- Left hand orientation standard with right hand reconfigurable
- The safety switch point is adjustable from 0° to 270°
- Supports a load of 1800 N (180 kg)
- Stainless Steel
- Life: 1 million operations
- Contact function: 2 NC, 1 NO
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6312 | 4 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13024 | 4 | M6 Self-Aligning Slide-in T-Nut | |
| 11-6310 | 4 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13048 | 4 | M6 Self-Aligning Slide-in T-Nut | |
| 11-6316 | 4 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-1961 | 4 | M6 Slide-in Economy T-Nut - Offset Thread |
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 1.430000 Color Black Series 15 Series, 30 Series, 40 Series, 45 Series Contact Rating 24 V DC max Electrical Protection Class II, protective insulation
-
- Description
- Actuator-activated safety switches IP69 rated
- Left hand orientation standard with right hand reconfigurable
- The safety switch point is adjustable from 0° to 270°
- Supports a load of 1800 N (180 kg)
- Stainless Steel
- Life: 1 million operations
- Contact function: 2 NC, 1 NO
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 4 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)


13024 4 M6 Self-Aligning Slide-in T-Nut 
11-6310 4 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13048 4 M6 Self-Aligning Slide-in T-Nut

11-6316 4 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)

30-1961 4 M6 Slide-in Economy T-Nut - Offset Thread
-
CAD Files
-
- Downloads
-
Manual
-

