Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2909
Drop Rod
Drop Rod
- Strong holding power to anchor a gate or door firmly to the ground, providing significant resistance against forced entry, or strong winds.
- Easy installation with dowel pin for adjustable height or throw, allowing for fine-tuning to different gate heights or ground levels.
- Reinforce security on gates or doors with a lockable feature on a reverisble handle for left or right-handed installation.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
- Strong holding power to anchor a gate or door firmly to the ground, providing significant resistance against forced entry, or strong winds.
- Easy installation with dowel pin for adjustable height or throw, allowing for fine-tuning to different gate heights or ground levels.
- Reinforce security on gates or doors with a lockable feature on a reverisble handle for left or right-handed installation.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel Pin with Die-Cast Bracket |
| A | .984" (25.00mm) |
| B | 19.291” (490.00mm) |
| C | 1.102” (28.00mm) |
| D | 7.874” (200.00mm) |
| E | 5.000” / 8.937” (127.00mm / 227.00mm) |
| F | .748” (19.00mm) |
| G | 3.268” (83.00mm) |
| H | 1.201” (30.50mm) |
| J | .413” (10.50mm) |
| K | 5.512” (140.00mm) |
| Weight | 3.125000 |
- Strong holding power to anchor a gate or door firmly to the ground, providing significant resistance against forced entry, or strong winds.
- Easy installation with dowel pin for adjustable height or throw, allowing for fine-tuning to different gate heights or ground levels.
- Reinforce security on gates or doors with a lockable feature on a reverisble handle for left or right-handed installation.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 13-8712 | 2 | M8 x 12.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 13025 | 2 | M8 Self-Aligning Slide-in T-Nut | ||
| 11-8716 | 2 | M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | ||
| 11-8716 | 2 | M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS) | |||
| And | 13049 | 2 | M8 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Steel Pin with Die-Cast Bracket A .984" (25.00mm) B 19.291” (490.00mm) C 1.102” (28.00mm) D 7.874” (200.00mm) E 5.000” / 8.937” (127.00mm / 227.00mm) F .748” (19.00mm) G 3.268” (83.00mm) H 1.201” (30.50mm) J .413” (10.50mm) K 5.512” (140.00mm) Weight 3.125000
-
- Description
- Strong holding power to anchor a gate or door firmly to the ground, providing significant resistance against forced entry, or strong winds.
- Easy installation with dowel pin for adjustable height or throw, allowing for fine-tuning to different gate heights or ground levels.
- Reinforce security on gates or doors with a lockable feature on a reverisble handle for left or right-handed installation.
- Compatible with 15, 30, 40, 45 series t-slotted profiles.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
13-8712 2 M8 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
And 
13025 2 M8 Self-Aligning Slide-in T-Nut


11-8716 2 M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
And 

3838 2 M8 Slide-in Economy T-Nut - Offset Thread 
11-8716 2 M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
And 
13049 2 M8 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-