Related Products
- Part No. 40-4080
Total Price
................................................................................................................................ - Part No. 1530-S-Black-FB
Total Price
................................................................................................................................ - Part No. 20002
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21055
LED Task Light with Dimmer, 550mm long
LED Task Light with Dimmer, 550mm long
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 - 24 V DC
- Max current @ 24 V DC 1.45 A
- On/Off Switch and dimmer
Total Price
................................................................................................................................Weight | 5.600000 |
LED Colors | White |
Lumens | 3500 |
Connection | M12 (4-pin) |
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 - 24 V DC
- Max current @ 24 V DC 1.45 A
- On/Off Switch and dimmer
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
11-5308 | 3 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
25-1951 | 3 | M5 Slide-in Economy T-Nut - Offset Thread | |
11-6312 | 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
40-1961 | 3 | M6 Slide-in Economy T-Nut - Centered Thread | |
11-6310 | 3 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
30-1961 | 3 | M6 Slide-in Economy T-Nut - Offset Thread | |
11-6312 | 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
13048 | 3 | M6 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
Weight 5.600000 LED Colors White Lumens 3500 Connection M12 (4-pin)
-
- Description
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 - 24 V DC
- Max current @ 24 V DC 1.45 A
- On/Off Switch and dimmer
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 11-5308 3 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
25-1951 3 M5 Slide-in Economy T-Nut - Offset Thread 11-6312 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
40-1961 3 M6 Slide-in Economy T-Nut - Centered Thread
11-6310 3 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
30-1961 3 M6 Slide-in Economy T-Nut - Offset Thread
11-6312 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
13048 3 M6 Self-Aligning Slide-in T-Nut
- CAD Files
-
- Downloads
-
Manual
-