Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2773
Latch Bracket
Latch Bracket
- Heavy-duty bracket with steel pin
- Mounts directly to 80/20's 15, 40, 45 Series T-Slot profiles
- Designed to connect with the Hook Latch Toggle Clamp (PN2778) to allow a high force connection
- Angled design helps position clamping product in place
- Applications: robot carts, pedestals, flow racks, workstations, fixtures, door closures and machining centers, etc.
- Hardware to mount Latch Bracket to the T-slot is not included, please see the below "Suggested Hardware" tab
- Heavy-duty bracket with steel pin
- Mounts directly to 80/20's 15, 40, 45 Series T-Slot profiles
- Designed to connect with the Hook Latch Toggle Clamp (PN2778) to allow a high force connection
- Angled design helps position clamping product in place
- Applications: robot carts, pedestals, flow racks, workstations, fixtures, door closures and machining centers, etc.
- Hardware to mount Latch Bracket to the T-slot is not included, please see the below "Suggested Hardware" tab
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Aluminum with Steel Pin |
| A | 0.394” (10.00mm) |
| B | 1.732” (43.99mm) |
| C | 1.969” (50.01mm) |
| D | 2.441” (62.00mm) |
| E | 1.154” (29.31mm) |
| F | 1.940” (49.27mm) |
| G | 0.719” (18.26mm) |
| H | 0.346” (8.78mm) |
| Weight | 0.228000 |
- Heavy-duty bracket with steel pin
- Mounts directly to 80/20's 15, 40, 45 Series T-Slot profiles
- Designed to connect with the Hook Latch Toggle Clamp (PN2778) to allow a high force connection
- Angled design helps position clamping product in place
- Applications: robot carts, pedestals, flow racks, workstations, fixtures, door closures and machining centers, etc.
- Hardware to mount Latch Bracket to the T-slot is not included, please see the below "Suggested Hardware" tab
Mount Latch Bracket to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | |
| 11-8316 | 2 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13049 | 2 | M8 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Aluminum with Steel Pin A 0.394” (10.00mm) B 1.732” (43.99mm) C 1.969” (50.01mm) D 2.441” (62.00mm) E 1.154” (29.31mm) F 1.940” (49.27mm) G 0.719” (18.26mm) H 0.346” (8.78mm) Weight 0.228000
-
- Description
- Heavy-duty bracket with steel pin
- Mounts directly to 80/20's 15, 40, 45 Series T-Slot profiles
- Designed to connect with the Hook Latch Toggle Clamp (PN2778) to allow a high force connection
- Angled design helps position clamping product in place
- Applications: robot carts, pedestals, flow racks, workstations, fixtures, door closures and machining centers, etc.
- Hardware to mount Latch Bracket to the T-slot is not included, please see the below "Suggested Hardware" tab
- Sugg. Hardware
-
CAD Files
-
- Downloads
-
