My Wish Lists
()
Last Added Items
You have no items in your wish list.
24101
1/4-20 X 0.75" Flanged Hex Head Bolt
1/4-20 X 0.75" Flanged Hex Head Bolt
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Silver |
| A | 0.560" |
| B | 3/8 |
| C | 0.281" |
| D (Length) | 0.750" |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.017000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Silver A 0.560" B 3/8 C 0.281" D (Length) 0.750" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.017000
-
-
CAD Files
-
CAD Files
-