Related Products
My Wish Lists
()20003
In-Line Rocker Switch
In-Line Rocker Switch
- IP65 and IP67
- Rated for 12 to 30 V DC
- Contains three 2-position (On/Off) in-line switches
- Includes mounting bracket
| ESD Safe | No |
| Weight | 0.312000 |
| Color | Black |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Supply Voltage | 30 V DC max |
| Current Rating | 4 Amps max |
| Connection | M12 (4-pin) |
- IP65 and IP67
- Rated for 12 to 30 V DC
- Contains three 2-position (On/Off) in-line switches
- Includes mounting bracket
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1951 | 2 | M5 Slide-in Economy T-Nut - Offset Thread | |
| 11-5312 | 2 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5312 | 2 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13047 | 2 | M5 Self-Aligning Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.312000 Color Black Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Supply Voltage 30 V DC max Current Rating 4 Amps max Connection M12 (4-pin)
-
- Description
- IP65 and IP67
- Rated for 12 to 30 V DC
- Contains three 2-position (On/Off) in-line switches
- Includes mounting bracket
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-5310 2 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)


25-1951 2 M5 Slide-in Economy T-Nut - Offset Thread 

11-5312 2 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)


13023 2 M5 Self-Aligning Slide-in T-Nut

11-5310 2 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13023 2 M5 Self-Aligning Slide-in T-Nut

11-5312 2 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13047 2 M5 Self-Aligning Slide-in T-Nut
- Downloads
-
Manual
-


