The W-6PF-HD has a higher load capacity and maximum speed than any of our casters.
6 inches rigid plate caster with a loading capacity of 1000 pounds (at 2.5mph) and a maximum speed of 6.2mph.
6 inches casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. This is a big piece that takes up a lot of space, so it should only be used when necessary.
Units per package (sold separately)
1
Units per box (sold separately)
1
Height inches
8
Width inches
2
Compatible joint systems
Creform, NIS, C Tek, Fastube
Noncompatible joint systems
Trilogiq
Compatible pipe systems
Creform, NIS, C Tek, Fastube
Noncompatible pipe systems
Trilogiq
Reusable
yes
Load capacity per meter pounds
1000 lbs
Wheel material
Rubber
Maximum speed
10 km/h
The W-6PF-HD has a higher load capacity and maximum speed than any of our casters.
6 inches rigid plate caster with a loading capacity of 1000 pounds (at 2.5mph) and a maximum speed of 6.2mph.
6 inches casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. This is a big piece that takes up a lot of space, so it should only be used when necessary.
The W-6PF-HD has a higher load capacity and maximum speed than any of our casters.
6 inches rigid plate caster with a loading capacity of 1000 pounds (at 2.5mph) and a maximum speed of 6.2mph.
6 inches casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. This is a big piece that takes up a lot of space, so it should only be used when necessary.
Units per package (sold separately)
1
Units per box (sold separately)
1
Height inches
8
Width inches
2
Compatible joint systems
Creform, NIS, C Tek, Fastube
Noncompatible joint systems
Trilogiq
Compatible pipe systems
Creform, NIS, C Tek, Fastube
Noncompatible pipe systems
Trilogiq
Reusable
yes
Load capacity per meter pounds
1000 lbs
Wheel material
Rubber
Maximum speed
10 km/h
Mount to Base Plate
Series
Part Number
Qty
Description
3125
4
3/8-16 x .750" Socket Head Cap Screw (SHCS)
13-1520
4
M10 x 20.00mm Socket Head Cap Screw (SHCS)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The W-6PF-HD has a higher load capacity and maximum speed than any of our casters.
6 inches rigid plate caster with a loading capacity of 1000 pounds (at 2.5mph) and a maximum speed of 6.2mph.
6 inches casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. This is a big piece that takes up a lot of space, so it should only be used when necessary.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.