Toggle Nav
Design with AQX and buy online Design with AQX and buy online

P-96-YW

Yellow Polyethylene Coated Steel Pipe

  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Galvanized Steel (Grade Q235)
  • Available in five coating colors and stainless
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.
  • A Flexpipe product.

Total Price
................................................................................................................................
$8.61
  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Galvanized Steel (Grade Q235)
  • Available in five coating colors and stainless
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.
  • A Flexpipe product.

More Information

More Information
Weight 3.724000
Series Fractional, Metric
Material Galvanized Steel
Grade Q235
Max Length 96" (2438.4mm)
Color Yellow
Coating Material Polyethylene
ESD No
A 1.086" (27.60mm)
B 0.921" (23.40mm)
C 0.043" (1.10mm)
D 0.039" (1.00mm)
Description
  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Galvanized Steel (Grade Q235)
  • Available in five coating colors and stainless
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length.
  • A Flexpipe product.