Related Products
-
Part No. 9005-Black-FB$0.771.00” X 1.00” Tube Profile - Single 0.5” Flange on One Side -
Part No. 9015-Black-FB$0.781.00” X 1.00” Tube Profile - Single 0.5” Flange on Opposite Sides
My Wish Lists
()9253
3 Way - Corner Connector with Caster or Spacer Receptacle
3 Way - Corner Connector with Caster or Spacer Receptacle
The 3 way - corner connector with caster or spacer receptacle is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It enables the mounting of casters for mobility or the addition of spacers between profiles that are in a corner configuration. It is commonly used for carts or mobile storage and requires no machining services.
The 3 way - corner connector with caster or spacer receptacle is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It enables the mounting of casters for mobility or the addition of spacers between profiles that are in a corner configuration. It is commonly used for carts or mobile storage and requires no machining services.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 1.000" |
| B | 1.000" |
| C | .870" |
| D | 1.100" |
| E | 1.050" |
| F | 2.125" |
| G | 2.125" |
| H | 1.125" |
| J | 2.125" |
| K | 1.125" |
| L | .780" X .190" deep |
| M | .375" X 1.375" deep |
| Weight | 0.096000 |
The 3 way - corner connector with caster or spacer receptacle is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It enables the mounting of casters for mobility or the addition of spacers between profiles that are in a corner configuration. It is commonly used for carts or mobile storage and requires no machining services.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Nylon Process Injection Molded Color Black A 1.000" B 1.000" C .870" D 1.100" E 1.050" F 2.125" G 2.125" H 1.125" J 2.125" K 1.125" L .780" X .190" deep M .375" X 1.375" deep Weight 0.096000
-
- Description
The 3 way - corner connector with caster or spacer receptacle is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It enables the mounting of casters for mobility or the addition of spacers between profiles that are in a corner configuration. It is commonly used for carts or mobile storage and requires no machining services.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
