Related Products
-
Part No. 6833-Black$138.3515 Series 4 Slot Mount - Double Flange Short High-Cycle Linear Bearing -
Part No. 6534-Black$180.9615 Series 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 6834-Black$172.5115 Series 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8541-Black
Double Flange Bearing Profile: 15 Series
Double Flange Bearing Profile: 15 Series
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
$4.11
*cut charge of $3.79
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 5.501" |
| B | 2.878" |
| C | 1.875" |
| D | .375" |
| E | 1.500" |
| F | .748" |
| G | 1.282" |
| H | 1.625" |
| J | 3.504" |
| K | .250" |
| Weight | 0.247000 |
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 5.501" B 2.878" C 1.875" D .375" E 1.500" F .748" G 1.282" H 1.625" J 3.504" K .250" Weight 0.247000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
CAD Files
-
