Related Products
-
Part No. 4415-Black$14.5815 Series 6 Hole - Wide 3x3 Inside Corner Bracket -
Part No. 4303-Black$11.0715 Series 4 Hole - Wide Inside Corner Bracket -
Part No. 4295-Black$9.5115 Series & Ready Tube 2 Hole - Slotted Inside Corner Bracket
My Wish Lists
()8221-Black
Angle Profile: 1.500" x 1.500" x .250"
Angle Profile: 1.500" x 1.500" x .250"
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anoidze |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 1.500" |
| B | .250" |
| C | .312" |
| D | .250" |
| E | 1.500" |
| Weight | 0.067000 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anoidze Max Length (inches) 145.000000 Color Black Process Extruded A 1.500" B .250" C .312" D .250" E 1.500" Weight 0.067000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
