My Wish Lists
()4606
Extended Tube Insert
Extended Tube Insert
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
Total Price
$4.10Series | Ready Tube |
Material | Aluminum |
Finish | Mill |
Color | No |
A | 2.940" |
B | 1.225" |
C | .332" |
D (Thread) | M8 X 1.25 |
E | .720" |
F | 2.000" |
G (Thread) | M8 X 1.25 |
Weight | 0.231000 |

The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to RT Profile
Series | Part Number | Qty | Description | Select Qty / Add To Cart | |
---|---|---|---|---|---|
![]() | 13-3945 | 1 | M8 x 45.00mm Button Head Socket Cap Screw (BHSCS) | ||
![]() | 3963 | 1 | Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut | ||
Or | ![]() | 9760 | 1 | Roll Pin |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series Ready Tube Material Aluminum Finish Mill Color No A 2.940" B 1.225" C .332" D (Thread) M8 X 1.25 E .720" F 2.000" G (Thread) M8 X 1.25 Weight 0.231000
-
- Description
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to RT Profile
Series Part Number Qty Description Select Qty / Add To Cart 13-3945 1 M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
3963 1 Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut
Or 9760 1 Roll Pin
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-