Related Products
-
Part No. 3446$0.85Bolt Assembly: 5/16-18 x .875" Black SHCS with Washer and Hex Nut - Black Zinc -
Part No. 3443$1.23Bolt Assembly: 5/16-18 x 1.000" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
4390
15 Series 3 Hole - Recessed Straight Pivot Plate
15 Series 3 Hole - Recessed Straight Pivot Plate
The 3 hole - recessed straight pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - straight pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 3 hole - recessed straight pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - straight pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.500" |
| B | .750" |
| C | .755" |
| D | .328" |
| E | 1.500" |
| F | .750" |
| G | .500" |
| H | .250" |
| J | 4.500" |
| K | 3.000" |
| Weight | 0.255000 |
The 3 hole - recessed straight pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - straight pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3443 | 2 | Bolt Assembly: 5/16-18 x 1.000" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Pivot Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3446 | 1 | Bolt Assembly: 5/16-18 x .875" Black SHCS with Washer and Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.500" B .750" C .755" D .328" E 1.500" F .750" G .500" H .250" J 4.500" K 3.000" Weight 0.255000
-
- Description
The 3 hole - recessed straight pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - straight pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
