Related Products
-
Part No. 40-4311-Black$18.9340 Series 6 Hole - Center Inside Corner Bracket -
Part No. 40-4301-Black$11.9340 Series 4 Hole - Tall Inside Corner Bracket -
Part No. 40-4304-Black$17.3140 Series 8 Hole - Inside Corner Bracket
40-8236-Black
Angle Profile: 80.00mm x 80.00mm x 6.00mm
Angle Profile: 80.00mm x 80.00mm x 6.00mm
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.0951
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 80.00mm |
| B | 6.00mm |
| C | 8.00mm |
| D | 6.00mm |
| E | 80.00mm |
| Weight | 0.140000 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 80.00mm B 6.00mm C 8.00mm D 6.00mm E 80.00mm Weight 0.140000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
