Related Products
-
Part No. 40-2153$0.8840 Series 3-Hole Gasket for Pressure Manifold -
Part No. 40-4080-Black$2.3040mm X 80mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()40-2150-Black
40 Series 3-Hole Pressure Manifold Feed Plate
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 40.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F (Thread) | 3/8" NPT |
| G (Bolt Size) | M8 SHCS |
| H | 18.75mm |
| J | 80.00mm |
| Weight | 0.374000 |
The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8522 | 2 | M8 x 22.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 40.00mm B 20.00mm C 40.00mm D 20.00mm E 40.00mm F (Thread) 3/8" NPT G (Bolt Size) M8 SHCS H 18.75mm J 80.00mm Weight 0.374000
-
- Description
- The 3-hold pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
13-8522 2 M8 x 22.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

