Related Products
-
Part No. 30-4306-Black$10.9830 Series 3 Hole - Straight Flat Plate -
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 12271$1.3530 Series 30mm x 30mm End Cap with Molded Push-In Stem -
Part No. 30-4332-Black$10.7530 Series 2 Hole - Gusseted Inside Corner Bracket
30-3030-Black is a 30mm x 30mm metric 30 series square T-slot profile with four open T-slots, one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3030-Black profile is compatible with all 30 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
30-3030-Black
30mm X 30mm T-Slotted Profile - Four Open T-Slots
30mm X 30mm T-Slotted Profile - Four Open T-Slots
30-3030-Black is a 30mm x 30mm metric 30 series square T-slot profile with four open T-slots, one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3030-Black profile is compatible with all 30 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.7221 cm⁴ |
| Moment of Inertia - IY | 2.7221 cm⁴ |
| Surface Area | 3.144 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0487 per inch |
| Weight | 0.048700 |
30-3030-Black is a 30mm x 30mm metric 30 series square T-slot profile with four open T-slots, one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3030-Black profile is compatible with all 30 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 2.7221 cm^4 Moment of Inertia - IY 2.7221 cm^4 Surface Area 3.144 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0487 per inch Weight 0.048700
-
- Description
30-3030-Black is a 30mm x 30mm metric 30 series square T-slot profile with four open T-slots, one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3030-Black profile is compatible with all 30 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
