My Wish Lists
()2624
Expanded PVC Panel: .118" Thick, Gray
Expanded PVC Panel: .118" Thick, Gray
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
Price Per SQFT
$3.57- Notches
- Radius
No Applied Machining
Full Edge Radius
TOP
Top Edge Radius
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
10 Series
.347" Corner Connector Clearance Notch
$0.78
-
15 Series
.5" Corner Connector Clearance Notch
$0.78
-
15 Series
0.5" x 2" Central Connector Clearance Notch
$1.51
-
10 Series
.375" x 1.063" Anchor Fastener Clearance Notch
$0.78
-
15 Series
.5" x 1.75" Anchor Fastener Clearance Notch
$0.78
-
10 Series
.250" End Fastener Clearance Notch
$0.78
-
15 Series
.65" End Fastener Clearance Notch
$0.78
-
15 Series
3.06" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 3.06" Corner Clearance Notch
$5.29
-
15 Series
1.56" x 1.56" Corner Clearance Notch
$5.29
-
10 Series
2.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 2.06" Corner Clearance Notch
$5.29
-
10 Series
1.06" x 1.06" Corner Clearance Notch
$5.29
-
15 Series
.440" Corner Clearance Notch
$0.78
-
10 Series
.312" Corner Clearance Notch
$0.78
-
15 Series
Hidden Corner Connector Clearance Notch
$3.00
-
15 Series
Inside Corner Connector Clearance Notch
$3.00
-
Fractional
Corner Radius
$1.51
Select Notch
- Full 7500 | Price: $4.51
- Full 7501 | Price: $9.00
- Top 7540 | Price: $5.00
- Top 7541 | Price: $10.84
In stock
Total Price
................................................................................................................................Series | Fractional |
Material | PVC |
Color | Gray |
Thickness | .118" (3mm) |
Stock Sheet Size | 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) |
Orientation | N/A |
Weight | 0.500000 |

Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material PVC Color Gray Thickness .118" (3mm) Stock Sheet Size 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) Orientation N/A Weight 0.500000
-
- Description
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-