Related Products
-
Part No. 25-2015-Plain$2.3725 Series 25mm x 25mm End Cap with Push-In Fastener -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2525 is a 25mm x 25mm metric 25 series square T-slot profile with four open T-slots, one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2525 profile is compatible with all 25 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
25-2525
25mm X 25mm T-Slotted Profile - Four Open T-Slots
25mm X 25mm T-Slotted Profile - Four Open T-Slots
25-2525 is a 25mm x 25mm metric 25 series square T-slot profile with four open T-slots, one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2525 profile is compatible with all 25 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.7726 cm⁴ |
| Moment of Inertia - IY | 1.7726 cm⁴ |
| Surface Area | 2.746 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0415 per inch |
| Weight | 0.041500 |
25-2525 is a 25mm x 25mm metric 25 series square T-slot profile with four open T-slots, one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2525 profile is compatible with all 25 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 1.7726 cm^4 Moment of Inertia - IY 1.7726 cm^4 Surface Area 2.746 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0415 per inch Weight 0.041500
-
- Description
25-2525 is a 25mm x 25mm metric 25 series square T-slot profile with four open T-slots, one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2525 profile is compatible with all 25 series fasteners. This profile lends itself to clean room applications, guards, enclosures, or workstations.
-
CAD Files
-
CAD Files
-
