My Wish Lists
()2321
Flanged Mount Swivel Caster w Brake: 4.00"
Flanged Mount Swivel Caster w Brake: 4.00"
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. There are options available with a side or front mount brake kit; the side brake locks only the wheel while the front brake locks both the wheel and the swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. There are options available with a side or front mount brake kit; the side brake locks only the wheel while the front brake locks both the wheel and the swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
Total Price
................................................................................................................................Series | Fractional, Metric, Ready Tube |
Material | Steel / Soft Rubber |
Finish | Zinc |
Color | Gray |
Brake | Front |
A | 3.740" (95.00mm) |
B | 2.913" (74.00mm) |
C | 2.875" (73.03mm) |
D | 2.637" (67.00mm) |
E | 1.732" (44.00mm) |
F | .354" (9.00mm) |
G | 5.078" (129.00mm) |
H | 4.625" (117.48mm) |
J | 3.937" (100.00mm) |
Load Height | 5.078" (129.00mm) |
Load Capacity | 250.00 lb (113.39 kg) |
Weight | 1.900000 |
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. There are options available with a side or front mount brake kit; the side brake locks only the wheel while the front brake locks both the wheel and the swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
Mount to Base Plate
Series | Part Number | Qty | Description |
---|---|---|---|
3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
13-8520 | 4 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Mount to RT Profile
Series | Part Number | Qty | Description |
---|---|---|---|
3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
Series Fractional, Metric, Ready Tube Material Steel / Soft Rubber Finish Zinc Color Gray Brake Front A 3.740" (95.00mm) B 2.913" (74.00mm) C 2.875" (73.03mm) D 2.637" (67.00mm) E 1.732" (44.00mm) F .354" (9.00mm) G 5.078" (129.00mm) H 4.625" (117.48mm) J 3.937" (100.00mm) Load Height 5.078" (129.00mm) Load Capacity 250.00 lb (113.39 kg) Weight 1.900000
-
- Description
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. There are options available with a side or front mount brake kit; the side brake locks only the wheel while the front brake locks both the wheel and the swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
-
Sugg. Hardware
Mount to Base Plate
Series Part Number Qty Description 3110 4 5/16-18 x .625" Socket Head Cap Screw (SHCS)
13-8520 4 M8 x 20.00mm Socket Head Cap Screw (SHCS)
Mount to RT Profile
Series Part Number Qty Description 3960 2 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
- CAD Files
- CAD Files
-