Related Products
-
Part No. 13-6312$0.47M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2288
Heavy-Duty Monitor Mount
Heavy-Duty Monitor Mount
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Steel |
| Finish | Powder Coat |
| Color | Black |
| A | 8.875" (225.43mm) |
| B | 7.874" (200.00mm) |
| C | 8.875" (225.43mm) |
| D | 3.937" (100.00mm) |
| E | 2.953" (75.01mm) |
| F | 3.937" (100.00mm) |
| G | 0.207" (5.26mm) |
| H | 0.334" (8.48mm) |
| J | 18.056" (458.62mm) |
| K | 6.378" (162.00mm) |
| L | 7.992" (203.00mm) |
| M | 1.285" (32.64mm) |
| N | 3.175" (80.65mm) |
| P | 0.085" (2.16mm) |
| Q | 5.552" (141.02mm) |
| R | 4.986" (126.64mm) |
| S | 1.587" (40.31mm) |
| T | 1.703" (43.26mm) |
| U | 3.283" (83.39mm) |
| V | 0.252" (6.40mm) |
| Weight | 5.215000 |
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6312 | 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3836 | 3 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 40-1961 | 3 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 13130 | 3 | 45 Series M6 Standard Drop-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Steel Finish Powder Coat Color Black A 8.875" (225.43mm) B 7.874" (200.00mm) C 8.875" (225.43mm) D 3.937" (100.00mm) E 2.953" (75.01mm) F 3.937" (100.00mm) G 0.207" (5.26mm) H 0.334" (8.48mm) J 18.056" (458.62mm) K 6.378" (162.00mm) L 7.992" (203.00mm) M 1.285" (32.64mm) N 3.175" (80.65mm) P 0.085" (2.16mm) Q 5.552" (141.02mm) R 4.986" (126.64mm) S 1.587" (40.31mm) T 1.703" (43.26mm) U 3.283" (83.39mm) V 0.252" (6.40mm) Weight 5.215000
-
- Description
- The Heavy-Duty Monitor Mount is compatible with the Video Electronics Standards Association (VESA) mounting patterns of 75x75, 100x100, 200x100, or 200x200, which includes most displays up to 42”. The mount supports adjustments in three dimensions; it can rotate 360 degrees, tilt ranging from 15 degrees upward to 15 degrees downward, and swivel ± 90 degrees. Additionally, it can be extended from the mounting surface a minimum distance of 3.50 inches (88.9mm) to a maximum of 18.00 inches (457.2mm). The mount can safely hold up to 44 pounds (20 kg).
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
