Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Lite-Black$1.021.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()2100
15 Series Slide-In Tool Hanger
15 Series Slide-In Tool Hanger
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
| ESD Safe | No |
| Series | 15 Series |
| Material | Nylon |
| Grade | n/a |
| Finish | Matte |
| Process | Molded |
| A | 1.250" |
| B | 2.900" |
| C | 1.670" |
| D | .500" |
| E | 1.450" |
| F | .625" |
| G | .250" |
| H | .250" |
| J | R .098" x .472" |
| Weight | 0.030000 |
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Nylon Grade n/a Finish Matte Process Molded A 1.250" B 2.900" C 1.670" D .500" E 1.450" F .625" G .250" H .250" J R .098" x .472" Weight 0.030000
-
- Description
The slide-in tool hanger is made of high-strength black nylon and is ideal for hanging air tools, cable reels, and heavy door panels. It slides into a T-slot end and moves easily within the channel with no lubrication necessary. There is a hole in the hanger for a spring hook. The tool hanger has a 100 pound (68 kg.) capacity.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
