Related Products
-
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots -
Part No. 1515-Lite-Black$1.021.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()2055
15 Series Deluxe Door Handle with Pawl Kit
The deluxe door handle with pawl kit has a chrome finish which provides corrosion resistance and an aesthetic appearance. Easily add a deluxe door mating handle to provide handles on both sides of a door. The pawl kit and mounting hardware are included. The deluxe door handle with pawl kit requires a deluxe door handle profile milling service. Additional Information: This handle is compatible with the deluxe door mating handle as well as other pawl kits.
| ESD Safe | No |
| Series | 15 Series |
| Material | Steel |
| Finish | Chrome |
| A | 2.250" |
| B | 1.590" |
| C | 3.313" |
| D | .750" |
| E | 1.969" |
| F | 3.000" |
| G | .750" |
| H | .313" |
| J | .620" |
| K | Non-Locking |
| Weight | 0.302000 |
The deluxe door handle with pawl kit has a chrome finish which provides corrosion resistance and an aesthetic appearance. Easily add a deluxe door mating handle to provide handles on both sides of a door. The pawl kit and mounting hardware are included. The deluxe door handle with pawl kit requires a deluxe door handle profile milling service. Additional Information: This handle is compatible with the deluxe door mating handle as well as other pawl kits.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Steel Finish Chrome A 2.250" B 1.590" C 3.313" D .750" E 1.969" F 3.000" G .750" H .313" J .620" K Non-Locking Weight 0.302000
-
- Description
- The deluxe door handle with pawl kit has a chrome finish which provides corrosion resistance and an aesthetic appearance. Easily add a deluxe door mating handle to provide handles on both sides of a door. The pawl kit and mounting hardware are included. The deluxe door handle with pawl kit requires a deluxe door handle profile milling service. Additional Information: This handle is compatible with the deluxe door mating handle as well as other pawl kits.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
