Related Products
-
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2373
Stackable Steel Drawer with Lock
Stackable Steel Drawer with Lock
- Prebuilt & Ready to Install – Quickly integrate the assembled drawer into custom or standard workstations, workbenches, and carts.
- Modular & Stackable – Drawers can be stacked and bolted together to create customized storage configurations as needs change. (hardware included for stacking)
- Steel Construction – Durable 16/18-gauge steel provides long-lasting performance in demanding industrial environments
- Spacious, Heavy-Duty Storage – 23” x 14” x 5” drawer size with a 75 lb. capacity for tools, components, and supplies.
- Lockable Storage – Built-in keyed-alike lock helps secure valuable tools, equipment, and personal items.
- Prebuilt & Ready to Install – Quickly integrate the assembled drawer into custom or standard workstations, workbenches, and carts.
- Modular & Stackable – Drawers can be stacked and bolted together to create customized storage configurations as needs change. (hardware included for stacking)
- Steel Construction – Durable 16/18-gauge steel provides long-lasting performance in demanding industrial environments
- Spacious, Heavy-Duty Storage – 23” x 14” x 5” drawer size with a 75 lb. capacity for tools, components, and supplies.
- Lockable Storage – Built-in keyed-alike lock helps secure valuable tools, equipment, and personal items.
| ESD Safe | No |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Color | Black |
| A | 15.470” (392.89mm) |
| B | 5.790” (147.07mm) |
| C | 23.480” (596.40mm) |
| D | 11.810” (300.02mm) |
| E | .500” (12.70mm) |
| F | 12.380” (314.33mm) |
| G | 2.760” (69.99mm) |
| H | 1.830” (46.43mm) |
| Weight | 28.220000 |
- Prebuilt & Ready to Install – Quickly integrate the assembled drawer into custom or standard workstations, workbenches, and carts.
- Modular & Stackable – Drawers can be stacked and bolted together to create customized storage configurations as needs change. (hardware included for stacking)
- Steel Construction – Durable 16/18-gauge steel provides long-lasting performance in demanding industrial environments
- Spacious, Heavy-Duty Storage – 23” x 14” x 5” drawer size with a 75 lb. capacity for tools, components, and supplies.
- Lockable Storage – Built-in keyed-alike lock helps secure valuable tools, equipment, and personal items.
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3476 | 4 | Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc | |||
| 3261 | 4 | .410" ID Washer | |||
| 13-8312 | 4 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| 13095 | 4 | M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf | |||
| 13169 | 4 | M8 x 20.00mm Drop-In T-Slot Stud Assembly | |||
| 13-3759 | 4 | M8 Flanged Hex Head Nut | |||
| 13-6043 | 4 | 10.63mm ID Washer | |||
| 13-6042 | 4 | 8.51mm ID Washer | |||
| And | 13-6043 | 4 | 10.63mm ID Washer |
Mount to Pipe
| Series | Part Number | Qty | Description |
|---|---|---|---|
| HJ-15A | 4 | Flat Clamp Joint Set Threaded | |
| M6-N | 4 | Nut for Joint Sets | |
| M6-12B | 4 | Bolt for HJ-15 Set | |
| 3258 | 4 | .286" ID Washer |
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric, Pipe Material Steel Color Black A 15.470” (392.89mm) B 5.790” (147.07mm) C 23.480” (596.40mm) D 11.810” (300.02mm) E .500” (12.70mm) F 12.380” (314.33mm) G 2.760” (69.99mm) H 1.830” (46.43mm) Weight 28.220000
-
- Description
- Prebuilt & Ready to Install – Quickly integrate the assembled drawer into custom or standard workstations, workbenches, and carts.
- Modular & Stackable – Drawers can be stacked and bolted together to create customized storage configurations as needs change. (hardware included for stacking)
- Steel Construction – Durable 16/18-gauge steel provides long-lasting performance in demanding industrial environments
- Spacious, Heavy-Duty Storage – 23” x 14” x 5” drawer size with a 75 lb. capacity for tools, components, and supplies.
- Lockable Storage – Built-in keyed-alike lock helps secure valuable tools, equipment, and personal items.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

3476 4 Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc 

3261 4 .410" ID Washer

13-8312 4 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) 
13095 4 M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf

13169 4 M8 x 20.00mm Drop-In T-Slot Stud Assembly

13-3759 4 M8 Flanged Hex Head Nut

13-6043 4 10.63mm ID Washer

13-6042 4 8.51mm ID Washer
And 
13-6043 4 10.63mm ID Washer
Mount to Pipe
Series Part Number Qty Description 
HJ-15A 4 Flat Clamp Joint Set Threaded

M6-N 4 Nut for Joint Sets 
M6-12B 4 Bolt for HJ-15 Set 
3258 4 .286" ID Washer
-
CAD Files
-
CAD Files
-

