Related Products
-
Part No. 3963$2.67Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut -
Part No. 3964$1.81Bolt Assembly: M8 x 50.00mm Blue BHSCS with Washer and Flanged Hex Nut -
Part No. 75-3638$2.03M8 x 30.00mm Drop-In T-Slot Stud with Flanged Hex Nut
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-3759
M8 Flanged Hex Head Nut
M8 Flanged Hex Head Nut
| ESD Safe | Yes |
| Series | Metric, Ready Tube |
| Material | Steel |
| Grade | Class 8 |
| Finish | Zinc |
| Color | Blue |
| Thread Lock | No |
| A | 17.90mm |
| B | 13.00mm |
| C | M8 X 1.25 |
| D | 1.20mm |
| E | 4.50mm |
| F | 8.00mm |
| Weight | 0.016000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric, Ready Tube Material Steel Grade Class 8 Finish Zinc Color Blue Thread Lock No A 17.90mm B 13.00mm C M8 X 1.25 D 1.20mm E 4.50mm F 8.00mm Weight 0.016000
-
-
CAD Files
-
CAD Files
-