Related Products
13-6043
10.63mm ID Washer
10.63mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 19.74mm |
| B | 10.63mm |
| C | 2.00mm |
| Weight | 0.007000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue Type Standard Flat Mfg Standard ISO 7089 A 19.74mm B 10.63mm C 2.00mm Weight 0.007000
-
-
CAD Files
-
CAD Files
-
