Related Products
-
Part No. 3371$0.96Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3065$0.471/4-20 x .750" Button Head Socket Cap Screw (BHSCS) -
Part No. 3469$0.81Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3258
.286" ID Washer
.286" ID Washer
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | SAE Flat |
| Mfg Standard | ANSI B18.22.1 |
| A | .625" |
| B | .286" |
| C | .066" |
| Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black Type SAE Flat Mfg Standard ANSI B18.22.1 A .625" B .286" C .066" Weight 0.004000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-