Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots - 1.50” X 1.50" Lite Smooth SurfaceT-Slotted Profile - Two Adjacent Open T-Slots
-
Part No. 1004-Black-FB$0.981.00” X 1.00” T-Slotted Profile - Two Opposite Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2665
HDPE Panel: .500" Thick, Black
HDPE Panel: .500" Thick, Black
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
$8.29
*cut charge of $23.80 will apply unless you order the stock panel size of 48" x 96"
| ESD Safe | No |
| Series | Fractional |
| Color | Black |
| Thickness | 0.500" (12.7mm) +/- 0.025" (0.64mm) |
| Stock Sheet Size | 48” +.750”/-0 x 96” +1.0”/-0 (1219.2mm + 19.05/-0 x 2438.4mm + 25.4/-0) |
| Orientation | N/A |
| Weight | 2.520000 |
| Finish | N/A |
| Material | HDPE |
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Black Thickness 0.500" (12.7mm) +/- 0.025" (0.64mm) Stock Sheet Size 48” +.750”/-0 x 96” +1.0”/-0 (1219.2mm + 19.05/-0 x 2438.4mm + 25.4/-0) Orientation N/A Weight 2.520000 Finish N/A Material HDPE
-
- Description
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
-
CAD Files
