Related Products
My Wish Lists
()M6-N
Nut for Joint Sets
The M6-N is a black coated metal nut that is used to assemble all 18 of the different connectors in the Flexpipe system. The M6-N nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. (It is essential that the bolt and nut are tightened between 12-14 N.m torque).
Be sure to select the antistatic version M6-25NWZ for all the ESD connectors.Â
A Flexpipe Product

The M6-N is a black coated metal nut that is used to assemble all 18 of the different connectors in the Flexpipe system. The M6-N nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. (It is essential that the bolt and nut are tightened between 12-14 N.m torque).
Be sure to select the antistatic version M6-25NWZ for all the ESD connectors.Â
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.004000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Zinc |
| Hex Height | 4.00mm |
| Insert Height | 3.80mm |
| Thread | M6 x 1.0 |
The M6-N is a black coated metal nut that is used to assemble all 18 of the different connectors in the Flexpipe system. The M6-N nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. (It is essential that the bolt and nut are tightened between 12-14 N.m torque).
Be sure to select the antistatic version M6-25NWZ for all the ESD connectors.Â
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.004000 Series Pipe Color Black Material Steel Finish Zinc Hex Height 4.00mm Insert Height 3.80mm Thread M6 x 1.0
-
- Description
The M6-N is a black coated metal nut that is used to assemble all 18 of the different connectors in the Flexpipe system. The M6-N nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. (It is essential that the bolt and nut are tightened between 12-14 N.m torque).
Be sure to select the antistatic version M6-25NWZ for all the ESD connectors.Â
A Flexpipe Product

-
CAD Files
-
CAD Files
-


