Related Products
-
Part No. 75-3475$1.14Bolt Assembly: M8 x 20.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc -
Part No. 75-3434$1.40Bolt Assembly: M8 x 25.00mm Blue SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-6042
8.51mm ID Washer
8.51mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 15.78mm |
| B | 8.51mm |
| C | 1.60mm |
| Weight | 0.004000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue Type Standard Flat Mfg Standard ISO 7089 A 15.78mm B 8.51mm C 1.60mm Weight 0.004000
-
-
CAD Files
-
CAD Files
-
