Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()21057
LED Task Lighting, 570mm long
LED Task Lighting, 570mm long
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 1.6 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
| ESD Safe | No |
| Weight | 1.215000 |
| LED Colors | White |
| Lumens | 1500 |
| Connection | M12 (4-pin) |
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 1.6 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5308 | 2 Or 3 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1951 | 2 Or 3 | M5 Slide-in Economy T-Nut - Offset Thread | |
| 11-6312 | 2 Or 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3836 | 2 Or 3 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 11-5308 | 2 Or 3 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13023 | 2 Or 3 | M5 Self-Aligning Slide-in T-Nut | |
| 11-6312 | 2 Or 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13048 | 2 Or 3 | M6 Self-Aligning Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 1.215000 LED Colors White Lumens 1500 Connection M12 (4-pin)
-
- Description
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 1.6 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-5308 2 Or 3 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)


25-1951 2 Or 3 M5 Slide-in Economy T-Nut - Offset Thread 

11-6312 2 Or 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)


3836 2 Or 3 M6 Slide-in Economy T-Nut - Centered Thread

11-5308 2 Or 3 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)

13023 2 Or 3 M5 Self-Aligning Slide-in T-Nut

11-6312 2 Or 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13048 2 Or 3 M6 Self-Aligning Slide-in T-Nut
- Downloads
-
Manual
-

