Related Products
My Wish Lists
()13095
M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf
M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
| ESD Safe | Yes |
| Series | 15 Series, 30 Series, 40 Series |
| Material | Steel |
| Grade | Q235 |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 11.80mm |
| C (Thread) | M8 X 1.25 |
| D | 9.30mm |
| E | 4.80mm |
| F | 1.00mm |
| G | 8.00mm |
| Weight | 0.009000 |
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 30 Series, 40 Series Material Steel Grade Q235 Finish Zinc Color Bright A 16.00mm B 11.80mm C (Thread) M8 X 1.25 D 9.30mm E 4.80mm F 1.00mm G 8.00mm Weight 0.009000
-
- Description
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
-
CAD Files
-
CAD Files
-


