Related Products
-
Part No. 3456$3.37Bolt Assembly: 5/16-18 x .625" Black SHCS and Roll-In T-Nut with Flex Handle - Black Zinc -
Part No. 75-3846$1.08Bolt Assembly: 5/16-18 x .625" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
3110
5/16-18 x .625" Socket Head Cap Screw (SHCS)
5/16-18 x .625" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | .625" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.021000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .463" B 1/4 C .309" D (Length) .625" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.021000
-
-
CAD Files
-
CAD Files
-
