Related Products
M8-N
Lock Nut for Caster White Zinc
The M8-N is a metal nut that is used in the creation of two different sets of brackets. These brackets are needed to secure four- and six-inch casters to Flexpipe structures.
- This part is only used in the assembly of four and six-inch brackets.Â
- Corrosion resistant
- Made to fit M8-35B and M8-45B perfectly.Â
- To assemble the 4" bracket set with the M8-N, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts.
- To assemble the 6" bracket set with the M8-N, you need to group together two WF-LARGE with two M8-45B and two M8-N nuts.
A Flexpipe Product

The M8-N is a metal nut that is used in the creation of two different sets of brackets. These brackets are needed to secure four- and six-inch casters to Flexpipe structures.
- This part is only used in the assembly of four and six-inch brackets.Â
- Corrosion resistant
- Made to fit M8-35B and M8-45B perfectly.Â
- To assemble the 4" bracket set with the M8-N, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts.
- To assemble the 6" bracket set with the M8-N, you need to group together two WF-LARGE with two M8-45B and two M8-N nuts.
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| Use With | All casters |
| Thread | M8 x 1.25 |
| Weight | 0.009000 |
The M8-N is a metal nut that is used in the creation of two different sets of brackets. These brackets are needed to secure four- and six-inch casters to Flexpipe structures.
- This part is only used in the assembly of four and six-inch brackets.Â
- Corrosion resistant
- Made to fit M8-35B and M8-45B perfectly.Â
- To assemble the 4" bracket set with the M8-N, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts.
- To assemble the 6" bracket set with the M8-N, you need to group together two WF-LARGE with two M8-45B and two M8-N nuts.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Material Steel Finish Zinc Color Bright Use With All casters Thread M8 x 1.25 Weight 0.009000
-
- Description
The M8-N is a metal nut that is used in the creation of two different sets of brackets. These brackets are needed to secure four- and six-inch casters to Flexpipe structures.
- This part is only used in the assembly of four and six-inch brackets.Â
- Corrosion resistant
- Made to fit M8-35B and M8-45B perfectly.Â
- To assemble the 4" bracket set with the M8-N, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts.
- To assemble the 6" bracket set with the M8-N, you need to group together two WF-LARGE with two M8-45B and two M8-N nuts.
A Flexpipe Product

-
CAD Files
-
CAD Files
-



