Related Products
My Wish Lists
()W-4PF-KIT
4" Rigid Plate Caster - Kit
The 4 inches rigid plate caster with a loading capacity of 250 pounds (68 kg) and a maximum speed of 2.5M/h. To make it easier for you, the W-4PF-KIT comes with two WF-UP, two WF-LOW, four M8-35B, and four M8-N unassembled.
- Longer trips (100 feet maximum)
- Higher frequency trips (100 to 150 times a day)
- Carts weighting more than 400 pounds
- Larger carts (greater than 24 in. wide and 48 in. long)
All casters are equipped with a precision ball bearing.
A Flexpipe Product

The 4 inches rigid plate caster with a loading capacity of 250 pounds (68 kg) and a maximum speed of 2.5M/h. To make it easier for you, the W-4PF-KIT comes with two WF-UP, two WF-LOW, four M8-35B, and four M8-N unassembled.
- Longer trips (100 feet maximum)
- Higher frequency trips (100 to 150 times a day)
- Carts weighting more than 400 pounds
- Larger carts (greater than 24 in. wide and 48 in. long)
All casters are equipped with a precision ball bearing.
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.884000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 250 lbs (113 kg) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.125” (130.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 4 inches rigid plate caster with a loading capacity of 250 pounds (68 kg) and a maximum speed of 2.5M/h. To make it easier for you, the W-4PF-KIT comes with two WF-UP, two WF-LOW, four M8-35B, and four M8-N unassembled.
- Longer trips (100 feet maximum)
- Higher frequency trips (100 to 150 times a day)
- Carts weighting more than 400 pounds
- Larger carts (greater than 24 in. wide and 48 in. long)
All casters are equipped with a precision ball bearing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 1.884000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 250 lbs (113 kg) Wheel Diameter 4.000” (100.00mm) Caster Height 5.125” (130.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The 4 inches rigid plate caster with a loading capacity of 250 pounds (68 kg) and a maximum speed of 2.5M/h. To make it easier for you, the W-4PF-KIT comes with two WF-UP, two WF-LOW, four M8-35B, and four M8-N unassembled.
- Longer trips (100 feet maximum)
- Higher frequency trips (100 to 150 times a day)
- Carts weighting more than 400 pounds
- Larger carts (greater than 24 in. wide and 48 in. long)
All casters are equipped with a precision ball bearing.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

