Related Products
My Wish Lists
()M8-35B
Bolt for 4" Caster White Zinc
The M8-35B is a white steel zinc bolt that is needed to assemble brackets.
- Used to assemble 4" plate casters
- Corrosion resistant
- Cannot be used for anything but the assembly of the four inch brackets
- To create the a bracket set, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts. (you will need two sets for every caster).
A Flexpipe Product

The M8-35B is a white steel zinc bolt that is needed to assemble brackets.
- Used to assemble 4" plate casters
- Corrosion resistant
- Cannot be used for anything but the assembly of the four inch brackets
- To create the a bracket set, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts. (you will need two sets for every caster).
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.015000 |
| Series | Pipe |
| Color | Bright |
| Material | Steel |
| Finish | Zinc |
| Length | 35.00mm |
| Use With | 4” Casters |
| Thread | M8 x 1.25 |
| Thread Length | Full Thread |
The M8-35B is a white steel zinc bolt that is needed to assemble brackets.
- Used to assemble 4" plate casters
- Corrosion resistant
- Cannot be used for anything but the assembly of the four inch brackets
- To create the a bracket set, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts. (you will need two sets for every caster).
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.015000 Series Pipe Color Bright Material Steel Finish Zinc Length 35.00mm Use With 4” Casters Thread M8 x 1.25 Thread Length Full Thread
-
- Description
The M8-35B is a white steel zinc bolt that is needed to assemble brackets.
- Used to assemble 4" plate casters
- Corrosion resistant
- Cannot be used for anything but the assembly of the four inch brackets
- To create the a bracket set, you need to connect one WF-UP and one WF-LOW with two M8-35B and two M8-N nuts. (you will need two sets for every caster).
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


