Toggle Nav
Design with AQX and buy online Design with AQX and buy online

WF-LOW

Installation Bracket for 4" Caster - LOWER

The WF-LOW is a metal bracket used to secure plate casters in conjunction with the WF-UP on Flexpipe structures, such as the W-4PSB and W-4PF. 

  • Used to install plate casters
  • Galavanized steel
  • Combine with WF-UP
  • Installed with two M8-35B bolts and two M8-N nuts
  • Can be used as an alternative to the HJ-13 for stabilizing two pipes.
  • This accessory is not for six-inch casters. 

 

A Flexpipe Product

Flexpipe Logo

The WF-LOW is a metal bracket used to secure plate casters in conjunction with the WF-UP on Flexpipe structures, such as the W-4PSB and W-4PF. 

  • Used to install plate casters
  • Galavanized steel
  • Combine with WF-UP
  • Installed with two M8-35B bolts and two M8-N nuts
  • Can be used as an alternative to the HJ-13 for stabilizing two pipes.
  • This accessory is not for six-inch casters. 

 

A Flexpipe Product

Flexpipe Logo

25
50
100
Custom Quantity
$1.25