Related Products
My Wish Lists
()EW-6PF-KIT
6" ESD Rigid Plate Caster - Kit
The EW-6PF, 6 inch casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- The 6" caster features a rigid plate
- Caster is anti-static (ESD), making it perfect for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 400 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Caster (EW-6PF), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

The EW-6PF, 6 inch casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- The 6" caster features a rigid plate
- Caster is anti-static (ESD), making it perfect for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 400 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Caster (EW-6PF), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 4.610000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 500 lbs (227kg) |
| Wheel Diameter | 6.000” (150.00mm) |
| Caster Height | 7.500” (190.00mm) |
| Wheel Width | 1.625” (42.00mm) |
| Max Speed | 2.5 mph |
The EW-6PF, 6 inch casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- The 6" caster features a rigid plate
- Caster is anti-static (ESD), making it perfect for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 400 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Caster (EW-6PF), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 4.610000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 500 lbs (227kg) Wheel Diameter 6.000” (150.00mm) Caster Height 7.500” (190.00mm) Wheel Width 1.625” (42.00mm) Max Speed 2.5 mph
-
- Description
-
The EW-6PF, 6 inch casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- The 6" caster features a rigid plate
- Caster is anti-static (ESD), making it perfect for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 400 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (1) 6" Rigid Plate Caster (EW-6PF), (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


