Related Products
My Wish Lists
()EW-6PF
6" ESD Rigid Plate Caster
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- Caster features a rigid plate and has a double ball bearing
- The wheel is made of thermoplastic rubber, providing durability and reliability.
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented.
- Loading capacity of 500 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product
![]()
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- Caster features a rigid plate and has a double ball bearing
- The wheel is made of thermoplastic rubber, providing durability and reliability.
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented.
- Loading capacity of 500 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product
![]()
| ESD Safe | Yes |
| Weight | 3.910000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 500 lbs (227kg) |
| Wheel Diameter | 6.000” (150.00mm) |
| Caster Height | 7.500” (190.00mm) |
| Wheel Width | 1.625” (42.00mm) |
| Max Speed | 2.5 mph |
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- Caster features a rigid plate and has a double ball bearing
- The wheel is made of thermoplastic rubber, providing durability and reliability.
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented.
- Loading capacity of 500 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product
![]()
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 3.910000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 500 lbs (227kg) Wheel Diameter 6.000” (150.00mm) Caster Height 7.500” (190.00mm) Wheel Width 1.625” (42.00mm) Max Speed 2.5 mph
-
- Description
-
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity. It's ideal for use in industrial settings such as large workstations and material handling solutions.
- Caster features a rigid plate and has a double ball bearing
- The wheel is made of thermoplastic rubber, providing durability and reliability.
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented.
- Loading capacity of 500 lb (227 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- To secure caster to your structure, you'll need to have (4) Extended Brackets for 6" Casters (WF-LARGE), (4) M8 x 45mm Bolts (M8-45B), (4) M8 Nuts (M8-N) and (8) Washers (F-W516).
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


