Related Products
WF-LARGE
Installation Bracket for 6" and 8'' Caster
The WF-LARGE is a metal bracket used to secure six-inch casters on Flexpipe structures, such as the W-6PSB and W-6PF.
- Used to install 6"plate casters
- Galavanized steel
- Reinforce parallel pipes
- Installed as a pair with two M8-45B and two M8-N nuts.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.238000 |
| Color | Bright Zinc |
| Series | Pipe |
| Material | Steel |
| Pipe Spacing on Center | 126.00mm |
| Width | 30.00mm |
| Pipe Diameter | 28.00mm |
| Use With | 6" / 8" casters |
The WF-LARGE is a metal bracket used to secure six-inch casters on Flexpipe structures, such as the W-6PSB and W-6PF.
- Used to install 6"plate casters
- Galavanized steel
- Reinforce parallel pipes
- Installed as a pair with two M8-45B and two M8-N nuts.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.238000 Color Bright Zinc Series Pipe Material Steel Pipe Spacing on Center 126.00mm Width 30.00mm Pipe Diameter 28.00mm Use With 6" / 8" casters
-
- Description
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-