Toggle Nav
Design with AQX and buy online Design with AQX and buy online

EP-96-BK

Black Polyethylene Coated Steel Pipe (ESD)Ā 

Ā 

TheĀ EP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.

  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Steel (Grade Q235)
  • Available in 5 coating colors and stainless.
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length

A Flexpipe product

Flexpipe Logo

TheĀ EP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.

  • Sold in 96" (2438.4mm) lengths
  • Polyethylene Coating Material
  • Steel (Grade Q235)
  • Available in 5 coating colors and stainless.
  • Thickness options of 1mm and 2mm steel
  • Use a pipe cutter (PN T-CUTTER) to cut piping to desired length

A Flexpipe product

Flexpipe Logo

8
16
24
Custom Quantity
$12.36