Related Products
My Wish Lists
()F-W516
Washer for Caster Mounting Plates
Washer for Caster Mounting Plates
The F-W516 is a flat metal washer used with our bolts M8-35B and M8-45B and M8-N nut to evenly spread the load over a wider area. They help prevent loosening caused by vibration and to prevent the bolt from pulling through.
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Color | Bright |
| Material | Steel |
| Finish | Zinc |
| Use With | All casters |
| Weight | 0.008000 |
The F-W516 is a flat metal washer used with our bolts M8-35B and M8-45B and M8-N nut to evenly spread the load over a wider area. They help prevent loosening caused by vibration and to prevent the bolt from pulling through.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Color Bright Material Steel Finish Zinc Use With All casters Weight 0.008000
-
- Description
-
The F-W516 is a flat metal washer used with our bolts M8-35B and M8-45B and M8-N nut to evenly spread the load over a wider area. They help prevent loosening caused by vibration and to prevent the bolt from pulling through.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


