Related Products
My Wish Lists
()M8-45B
Bolt for 6" and 8" Casters White Zinc
The M8-45B is a white steel zinc bolt that is needed to assemble brackets. (x4) bolts are used to fix 6-inch casters to Flexpipe structures. This part cannot be used for anything but the assembly of the four inch brackets.
To create a bracket set, you need to connect two WF-LARGE brackets with two M8-45B and two M8-N nuts. (you will need two sets for every caster).
Compatible with EP-96-ST and EP-96-BK
A Flexpipe Product

The M8-45B is a white steel zinc bolt that is needed to assemble brackets. (x4) bolts are used to fix 6-inch casters to Flexpipe structures. This part cannot be used for anything but the assembly of the four inch brackets.
To create a bracket set, you need to connect two WF-LARGE brackets with two M8-45B and two M8-N nuts. (you will need two sets for every caster).
Compatible with EP-96-ST and EP-96-BK
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.037000 |
| Series | Pipe |
| Color | Bright |
| Material | Steel |
| Finish | Zinc |
| Length | 45.00mm |
| Use With | 6” / 8” Casters |
| Thread | M8 x 1.25 |
| Thread Length | Full Thread |
The M8-45B is a white steel zinc bolt that is needed to assemble brackets. (x4) bolts are used to fix 6-inch casters to Flexpipe structures. This part cannot be used for anything but the assembly of the four inch brackets.
To create a bracket set, you need to connect two WF-LARGE brackets with two M8-45B and two M8-N nuts. (you will need two sets for every caster).
Compatible with EP-96-ST and EP-96-BK
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.037000 Series Pipe Color Bright Material Steel Finish Zinc Length 45.00mm Use With 6” / 8” Casters Thread M8 x 1.25 Thread Length Full Thread
-
- Description
The M8-45B is a white steel zinc bolt that is needed to assemble brackets. (x4) bolts are used to fix 6-inch casters to Flexpipe structures. This part cannot be used for anything but the assembly of the four inch brackets.
To create a bracket set, you need to connect two WF-LARGE brackets with two M8-45B and two M8-N nuts. (you will need two sets for every caster).
Compatible with EP-96-ST and EP-96-BKA Flexpipe Product

-
CAD Files
-
CAD Files
-


