Related Products
My Wish Lists
()W-4PSB-KIT
4" Swivel Plate Caster with Brake - Kit
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Swivel plate caster with lock brake and equipped with a precision ball bearing
- Loading capacity of 250 pounds (113 kg)
- Maximum speed of 2.5M/h (4.02 Km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts
A Flexpipe Product

The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Swivel plate caster with lock brake and equipped with a precision ball bearing
- Loading capacity of 250 pounds (113 kg)
- Maximum speed of 2.5M/h (4.02 Km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts
A Flexpipe Product

| ESD Safe | No |
| Weight | 2.704000 |
| Series | Pipe |
| Type | Swivel with Brake |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 250 lbs (113 kg) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.125” (130.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Swivel plate caster with lock brake and equipped with a precision ball bearing
- Loading capacity of 250 pounds (113 kg)
- Maximum speed of 2.5M/h (4.02 Km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 2.704000 Series Pipe Type Swivel with Brake Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 250 lbs (113 kg) Wheel Diameter 4.000” (100.00mm) Caster Height 5.125” (130.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The top mount brake locks both the wheel and swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Swivel plate caster with lock brake and equipped with a precision ball bearing
- Loading capacity of 250 pounds (113 kg)
- Maximum speed of 2.5M/h (4.02 Km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

