Related Products
R40-MS
Track Mount Start Narrow
Track Mount Start Narrow
The R40-MS is a zinc-coated steel mounting bracket designed to initiate roller tracks in modular pipe systems. Ideal for industries requiring efficient material flow, it ensures electrostatic discharge (ESD) protection, making it suitable for environments handling electronic components.
- Electrostatic discharge (ESD) protection
- Serves as an anchor between the roller track and a perpendicular pipe.
- Compatible with all R40 parts and accessories
- Compatible with 10 Series, 25 Series T-Slots and 28mm pipes
A Flexpipe product

The R40-MS is a zinc-coated steel mounting bracket designed to initiate roller tracks in modular pipe systems. Ideal for industries requiring efficient material flow, it ensures electrostatic discharge (ESD) protection, making it suitable for environments handling electronic components.
- Electrostatic discharge (ESD) protection
- Serves as an anchor between the roller track and a perpendicular pipe.
- Compatible with all R40 parts and accessories
- Compatible with 10 Series, 25 Series T-Slots and 28mm pipes
A Flexpipe product

| ESD Safe | Yes |
| Weight | 0.340000 |
| Series | 10 Series, 25 Series, Pipe |
| Material | Steel |
| Color | Bright Zinc |
| A | 1.795" (45.60mm) |
| B | 1.102" (28.00mm) |
| C | 3.251" (82.60mm) |
| D | 1.968" (50.00mm) |
| E | 1.669" (42.40mm) |
| F | 0.204" (5.20mm) |
The R40-MS is a zinc-coated steel mounting bracket designed to initiate roller tracks in modular pipe systems. Ideal for industries requiring efficient material flow, it ensures electrostatic discharge (ESD) protection, making it suitable for environments handling electronic components.
- Electrostatic discharge (ESD) protection
- Serves as an anchor between the roller track and a perpendicular pipe.
- Compatible with all R40 parts and accessories
- Compatible with 10 Series, 25 Series T-Slots and 28mm pipes
A Flexpipe product

Mount to T-Slot or Pipe
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3042 | 1 | 10-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3205 | 1 | 10 Series 10-32 Standard Slide-in T-Nut | |
| 3055 | 1 | .221" ID Washer | |
| 11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3871 | 1 | 10 Series M5 Standard Slide-in T-Nut | |
| 11-6040 | 1 | 5.30mm ID Washer | |
| F-A858 | 1 | #8-5/8" Self Drilling Screw with Square Bit Head |
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.340000 Series 10 Series, 25 Series, Pipe Material Steel Color Bright Zinc A 1.795" (45.60mm) B 1.102" (28.00mm) C 3.251" (82.60mm) D 1.968" (50.00mm) E 1.669" (42.40mm) F 0.204" (5.20mm)
-
- Description
The R40-MS is a zinc-coated steel mounting bracket designed to initiate roller tracks in modular pipe systems. Ideal for industries requiring efficient material flow, it ensures electrostatic discharge (ESD) protection, making it suitable for environments handling electronic components.
- Electrostatic discharge (ESD) protection
- Serves as an anchor between the roller track and a perpendicular pipe.
- Compatible with all R40 parts and accessories
- Compatible with 10 Series, 25 Series T-Slots and 28mm pipes
A Flexpipe product

-
Sugg. Hardware
Mount to T-Slot or Pipe
Series Part Number Qty Description 
3042 1 10-32 x .375" Button Head Socket Cap Screw (BHSCS)

3205 1 10 Series 10-32 Standard Slide-in T-Nut

3055 1 .221" ID Washer

11-5310 1 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

3871 1 10 Series M5 Standard Slide-in T-Nut

11-6040 1 5.30mm ID Washer

F-A858 1 #8-5/8" Self Drilling Screw with Square Bit Head
-
CAD Files
-
CAD Files
-


